SCHUKO socket outlet 16 A 250 V~ Screw terminals
pure white glossy
4180 70
4010337116998
1/5
pure white matt (lacquered)
4180 72
4010337117025
1/5
anthracite (lacquered)
4180 73
4010337116974
1/5
black matt (lacquered)
4180 74
4010337117049
1/5
grey matt (lacquered)
4180 76
4010337116981
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 29 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
With increased contact pressure of the grounding bar tested in compliance with T.N.O.
SCHUKO® socket outlet 16 A 250 V~ with screw terminals
EC Declaration of conformity
Item no. 4180 005
4180 01
4180 015
4180 03
4180 26
4180 27
4180 28
4180 70
4180 72
4180 73
4180 74
4180 76
4180 112
4180 600
4184 600
PDF, 167.24 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database