0

eNet wireless diagnosis device

Specification
Item no.
Room
Quantity
EAN
PU
PS
5304 00
4010337774006
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337774006
Item no. 5304 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Display of the signal quality of selected eNet devices and status messages using LEDs.
  • Display of wireless signals from non-eNet wireless transmitters.
  • Switching the repeater function of mains operated actuators, transmitters, and energy sensors on or off.

Technical data

Rated voltageDC 3 V
Battery
Type1 x CR 2450N
UN no.3091
Ambient temperature-5 °C to +45 °C
Wireless frequency868.0 to 868.6 MHz
Range (free field)approx. 100 m

Notes

  • Batteries are consumables and must be replaced regularly. Please observe the regulations on the disposal of used batteries.
  • Diagnosis is only possible if wireless encryption (AES CCM 128) is inactive. Wireless encryption is activated or deactivated via the eNet server Version 2.0.

Scope of delivery

  • Batteries are included with delivery.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Datenblatt


Ausschreibungstexte


PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 279.54 KB

Download
Wireless diagnostic unit
Operating instructions

Operating instructions.

Item no. 5304 00

PDF, 256.86 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database