0

Cut-off relay, 2-gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
Flush mounted
0382 00
4010337382003
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Flush mounted
EAN 4010337382003
Item no. 0382 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Simultaneous control of more than one blind drive.
  • In each case, two drives are electrically decoupled with one cut-off relay.
  • With two auxiliary inputs for the individual operation of the blinds and a central input for a central function, e.g. of a timer or for implementation of central control systems in the event of distribution among several RCCBs.

Technical data

Rated voltageAC 230 V, 50 Hz
Switching current4 A, cos φ ≥ 0.8 ind., 100% switch-on duration
Connections
Power supply2 x screw terminal
Central2 x screw terminal
Drive 1, 22 screw terminals each
Auxiliary unit 1, 21 screw terminal each
Ambient temperature-25 °C to +70 °C
Installation depth21.5 mm

Notes

  • The flush-mounted cut-off relay is installed in a device box (Using a deep device box is recommended.)
Datenblatt


Ausschreibungstexte


Product database for Powernet articles
Product database

Version 1.0 (09/2001).

VD1, 204.24 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database