0

Gira energy profile with 4 empty units height 1400 mm not equipped

Specification
Item no.
Room
Quantity
EAN
PU
PS
anthracite
1354 28
4010337354284
1
colour aluminium
1354 26
4010337354260
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

anthracite
EAN 4010337354284
Item no. 1354 28PU 1
PS
colour aluminium
EAN 4010337354260
Item no. 1354 26PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Gira energy profile and light profiles with or without light elements for outdoor use. The profiles are made of powder-coated aluminium. For profiles of up to 1400 mm, the base elements are also made of powder-coated aluminium. For profiles of 1400 mm or more, the base elements are made of powder-coated steel. In each case, in the colour anthracite in accordance with the GSB standard. The surface is resistant to weather, UV, soiling, and scratching.

Features

  • Freely configurable Gira energy profile with 4 empty units.
  • The four empty units can be individually equipped with device inserts from the Gira TX_44 design line or from System 55 by the customer.

Technical data

Protection type (device cover closed)IP44
Dimensions
BaseW 229 x H 10 x D 155 mm
ProfileW 142 x H 1400 x D 75 mm

Notes

  • For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base.
  • For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor.
  • Recommendation: Mount an RCCB prior to the device.
  • Mounting using three heavy-duty wall anchors.
  • Any required electrical isolation of mains and low voltage can be implemented with the included accessories.

Scope of delivery

  • Gira TX_44 cover frame, 4-gang included with delivery.
  • The mounting materials are included with delivery.

Dimensions

Width142.00 mm
Height1,400.00 mm
Depth75.00 mm
Datenblatt


Ausschreibungstexte


Energy profile with empty units
Operating instructions

Operating instructions.

Item no. 1353 .. 1354 .. 1356 ..

PDF, 71.68 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database