0

Gira energy profile with light element height 769 mm 3 SCHUKO socket outlets

Specification
Item no.
Room
Quantity
EAN
PU
PS
anthracite
1342 28
4010337342281
1
colour aluminium
1342 26
4010337342267
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

anthracite
EAN 4010337342281
Item no. 1342 28PU 1
PS
colour aluminium
EAN 4010337342267
Item no. 1342 26PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Gira energy profile and light profiles with or without light elements for outdoor use. The profiles are made of powder-coated aluminium. For profiles of up to 1400 mm, the base elements are also made of powder-coated aluminium. For profiles of 1400 mm or more, the base elements are made of powder-coated steel. In each case, in the colour anthracite in accordance with the GSB standard. The surface is resistant to weather, UV, soiling, and scratching.

Features

  • Gira energy profile with light element and three SCHUKO socket outlets.
  • The light element consists of an aluminium reflector and an impact-resistant acrylic glass plate.
  • Light is also emitted from the rear as orientation lighting.
  • The two upper socket outlets are rotated by 30°.
  • A 5-pole screw terminal for rigid and flexible conductors up to 4 mm² is used for connection.

Technical data

Protection type (device cover closed)IP44
Dimensions
BaseW 229 x H 10 x D 155 mm
ProfileW 142 x H 769 x D 75 mm

Notes

  • For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base.
  • For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor.
  • Recommendation: Mount an RCCB prior to the device.
  • Single wall plug mounting.
  • Suitable for E27 light sources with energy efficiency classes A++ to E.

Scope of delivery

  • Three SCHUKO socket outlets are included with delivery.
  • The mounting materials are included with delivery.
  • Light sources arenotincluded with delivery.

Dimensions

Width142.00 mm
Height769.00 mm
Depth75.00 mm
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 134228

RFA, 520 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 134228

IFC, 15.74 KB

Download
Energy Profile, Light Column
Mounting instructions

Operating instructions, Energy profile (1341 ..), Energy profile with lighting element (1342 ..), Light column (1343 ..), Light column, short (1344 ..).

Item no. 1341 .. 1342 .. 1343 .. 1344 ..

PDF, 220.43 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database