0

Gira energy profile height 491 mm 3 SCHUKO socket outlets

Specification
Item no.
Room
Quantity
EAN
PU
PS
anthracite
1341 28
4010337341284
1
colour aluminium
1341 26
4010337341260
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

anthracite
EAN 4010337341284
Item no. 1341 28PU 1
PS
colour aluminium
EAN 4010337341260
Item no. 1341 26PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Gira energy profile and light profiles with or without light elements for outdoor use. The profiles are made of powder-coated aluminium. For profiles of up to 1400 mm, the base elements are also made of powder-coated aluminium. For profiles of 1400 mm or more, the base elements are made of powder-coated steel. In each case, in the colour anthracite in accordance with the GSB standard. The surface is resistant to weather, UV, soiling, and scratching.

Features

  • The two upper socket outlets are rotated by 30°.
  • A 5-pole screw terminal for rigid and flexible conductors up to 4 mm² is used for connection.

Technical data

Protection type (device cover closed)IP44
Dimensions
BaseW 229 x H 10 x D 155 mm
ProfileW 142 x H 491 x D 75 mm

Notes

  • For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base.
  • For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor.
  • Recommendation: Mount an RCCB prior to the device.
  • Single wall plug mounting.

Scope of delivery

  • Three SCHUKO socket outlets are included with delivery.
  • The mounting materials are included with delivery.

Dimensions

Width142.00 mm
Height491.00 mm
Depth75.00 mm
Datenblatt


Ausschreibungstexte


Energy Profile, Light Column
Mounting instructions

Operating instructions, Energy profile (1341 ..), Energy profile with lighting element (1342 ..), Light column (1343 ..), Light column, short (1344 ..).

Item no. 1341 .. 1342 .. 1343 .. 1344 ..

PDF, 220.43 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database