0

Surface-mounted door station video, 1 gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
1269 66
4010337269663
1
anthracite (lacquered)
1269 67
4010337269670
1
colour aluminium (lacquered)
1269 65
4010337269656
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337269663
Item no. 1269 66PU 1
PS
anthracite (lacquered)
EAN 4010337269670
Item no. 1269 67PU 1
PS
colour aluminium (lacquered)
EAN 4010337269656
Item no. 1269 65PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Fully pre-assembled surface-mounted door station for vertical surface-mounted installation. This facilitates fast and clean installation.
  • In the design of the Gira TX_44 design line.
  • Torsion-resistant surface-mounted housing due to aluminium profile.
  • Frame made of shatter-proof thermoplastic with high resistance to ultraviolet light as well as a scratch-resistant, care-free surface.
  • Theft protection ensured by screws with hexalobular socket.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • One-man commissioning with simple commissioning procedure.
  • Weather-resistant loudspeaker.
  • High-quality electret microphone.
  • Hands-free feature (voice-controlled talk-back with echo and background noise suppression).
  • Acknowledgement tone when call button is pressed.
  • Voice volume adjustable.
  • White call-button illumination with LED technology. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology.
  • Sprayed-water proof call-button cover plate made of shock-resistant plastic.
  • Name plate of the call button can be exchanged without tools and frame removal.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software.
  • Door station with colour camera, door loudspeaker, and call button.
  • Automatic day or night switching: the camera switches from day mode (colour display) to night mode (black and white display) and back again at a defined ambient brightness. Due to the high degree of light sensitivity in night mode, good presentation results are achieved even in poor lighting conditions.
  • LEDs ensure steady illumination of the field of view at close proximity in night mode.
  • Camera can be manually pivoted 20° horizontally and vertically. In combination with the wide-angle lens, a very wide field of view results.
  • Automatic background lighting compensation.
  • Automatic white balance.
  • Automatic gain control (AGC).
  • Integrated camera heating with temperature detection.
  • Sprayed-water proof cover plate.
  • Camera cover plate made of impact-resistant plastic. Easy to replace if damaged, e.g. due to vandalism.

Technical data

Power supplyDC 26 V ± 2 V (by 2-wire bus)
Connections
2-wire bus2 x screw terminal
Additional power supply2 x screw terminal
Protection classIP44
Ambient temperature-25 °C to +70 °C
Image capture elementCCD sensor 0.85 cm (1/3″)
Wide-angle lens150°
Visible range of detection100°
Detection range (when pivoted by 20°)140°
Colour systemPAL
Pixels500 (H) x 582 (V)
Horizontal resolution380 TV lines
Switchover threshold for colour to B/W operation1 lx
Light sensitivity in B/W operation0.1 lx
Electronic shutter speed:up to 1/100000 s
IR filterintegrated
Recommended installation height for camera1.50 m
Dimensions
without cameraW 110 x H 253 x D 19 mm
with cameraW 110 x H 253 x D 40 mm
Name plateW 62 x H 62 mm

More links

Inscribe your Gira products online
In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service.

More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Surface-mounted door station with colour camera

Operating instructions.

Item no. 1269 .. 1270 ..

PDF, 142.1 KB

Download
Surface-mounted door station video, 1 gang

PSTI Statement of Compliance

Item no. 1269 65 1269 66 1269 67

PDF, 280.96 KB

Download
Surface-mounted door station video, 1 gang

EC Declaration of conformity

Item no. 1269 65 1269 66 1269 67

PDF, 423.09 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database