0

Video distributor

Specification
Item no.
Room
Quantity
EAN
PU
PS
1226 00
4010337229919
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337229919
Item no. 1226 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • The video distributor is an active component for line adjustment of the video signal.
  • The video distributor distributes the video signal of the door stations, DCS-camera gateways and DCS-IP gateways to the home stations.
  • The video distributor is required when the cable routing to the video components of the Gira door communication system is implemented as a branch line.
  • The video distributor ensures the proper terminating resistance to prevent possible reflections of the individual branches and the resulting picture disturbances.

The combination housing makes three mounting types possible

  • Surface-mounted (in a standard junction box).
  • Flush-mounted (in a device box).
  • As a DRA device (using the DRA adapter enclosed).

Technical data

Power supplyDC 26 V ± 2 V (by 2-wire bus)
Connections
2-wire bus IN2 x screw terminal
2-wire bus OUT6 x screw terminal
Ambient temperature-25 °C to +70 °C
Dimensions
Video distributorW 36 x H 52 x D 27 mm

Notes

  • The video distributor is cascadable. A total of up to 15 video distributors and video multiplexers can be used in one system.
  • No further configuration is necessary during commissioning because the video distributor automatically adapts to the existing mains supply.

Scope of delivery

  • A DRA adapter is included.

Dimensions

Width36.00 mm
Height52.00 mm
Depth27.00 mm

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Datenblatt

Ausschreibungstexte

DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Video distributor

Operating instructions

Item no. 1226 00

PDF, 925.92 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database