0

Video multiplexer

Specification
Item no.
Room
Quantity
EAN
PU
PS
1224 00
4010337229124
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337229124
Item no. 1224 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • The video multiplexer bundles the video signals of door stations, DCS-camera gateways, and DCS-IP gateways.
  • A video multiplexer can merge the video signals from three door stations with colour cameras. Using two video multiplexers, the video signals from up to 5 door stations can be merged.

The combination housing makes three mounting types possible

  • Surface-mounted (in a standard junction box).
  • Flush-mounted (in a device box).
  • As a DRA device (using the DRA adapter enclosed).

Technical data

Power supplyDC 26 V ± 2 V (by 2-wire bus)
Connections
2-wire bus IN6 x screw terminal
2-wire bus OUT2 x screw terminal
Ambient temperature-25 °C to +70 °C
Dimensions
Video multiplexerW 36 x H 52 x D 27 mm

Notes

  • No further configuration is necessary during commissioning because the video multiplexer automatically adapts to the existing mains supply.

Scope of delivery

  • A DRA adapter is included.

Dimensions

Width36.00 mm
Height52.00 mm
Depth27.00 mm

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Video multiplexer

Operating instructions

Item no. 1224 00

PDF, 834.16 KB

Download
Video multiplexer

PSTI Statement of Compliance

Item no. 1224 00

PDF, 280.17 KB

Download
Video multiplexer

EC Declaration of conformity

Item no. 1224 00

PDF, 151.75 KB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database