0

Gira Standard 55 cover frame pure white glossy

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 03
4010337211037
1/10/100
1.5-gang
1001 03
4010337881308
1/10
2-gang
0212 03
4010337212034
1/10/100
2-gang, without crossbar
1002 03
4010337001607
1/10
3-gang
0213 03
4010337213031
1/10/100
4-gang
0214 03
4010337214038
1/5
5-gang
0215 03
4010337215035
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337211037
Item no. 0211 03PU 1/10/100
PS
1.5-gang
EAN 4010337881308
Item no. 1001 03PU 1/10
PS
2-gang
EAN 4010337212034
Item no. 0212 03PU 1/10/100
PS
2-gang, without crossbar
EAN 4010337001607
Item no. 1002 03PU 1/10
PS
3-gang
EAN 4010337213031
Item no. 0213 03PU 1/10/100
PS
4-gang
EAN 4010337214038
Item no. 0214 03PU 1/5
PS
5-gang
EAN 4010337215035
Item no. 0215 03PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Dimensions

Width80.70 mm
Height80.70 mm
Depth11.40 mm

More links

Gira Standard 55 - Range of functions in the basic installation
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 021103

RFA, 368 KB

Download
IFC file for BIM (Building information modeling)

Item no. 021103

IFC, 59.68 KB

Download
Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Cradle to Cradle Certified

PDF, 453.76 KB

Download
Gira Standard 55 cover frame pure white glossy

Life cycle assessment in accordance with ISO 14040

Item no. 0211 03

PDF, 144.44 KB

Download
Gira Standard 55

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 327.2 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database