0

System 106 door station module with start-up button

Specification
Item no.
Room
Quantity
EAN
PU
PS
Stainless steel / start-up button
5569 920
4010337022459
1
aluminium / start-up button
5569 926
4010337022442
-
-
Traffic white (lacquered) /start-up button
5569 902
4010337022435
1
Stainless steel V4A / start-up button
5569 914
4010337091943
1
aluminium (anodised)
5569 916
4010337137931
1
Bronze (PVD) / start-up button
5569 921
4010337100843
1
black matt (lacquered) / Start-up button
5569 925
4010337100683
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Stainless steel / start-up button
EAN 4010337022459
Item no. 5569 920PU 1
PS
aluminium / start-up button
EAN 4010337022442
Item no. 5569 926PU -
PS -
Traffic white (lacquered) /start-up button
EAN 4010337022435
Item no. 5569 902PU 1
PS
Stainless steel V4A / start-up button
EAN 4010337091943
Item no. 5569 914PU 1
PS
aluminium (anodised)
EAN 4010337137931
Item no. 5569 916PU 1
PS
Bronze (PVD) / start-up button
EAN 4010337100843
Item no. 5569 921PU 1
PS
black matt (lacquered) / Start-up button
EAN 4010337100683
Item no. 5569 925PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.

Individually adaptable modular system
The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules.
With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.

High-quality materials
The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.

Easy and phased installation
The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.

Individual inscription options
Call button modules and info modules can be labelled individually via the Gira inscription service.

Features

  • Compact intercom module with integrated call button for communication between indoors and outdoors.
  • A high-quality microphone and weather-resistant loudspeaker ensure clear communication.
  • Power supply via 2-wire bus. Additional connector for AS (e.g. required for three or more camera modules).
  • All other Systems 106 modules (except intercom module) are supplied with power via the door station module.

Technical data

Power supply
SystemFlat ribbon cable, 10-pole
2-wire busvia control device or via AS (DC 24 V 300 mA)
Power consumption
Maximum1 W
Standby mode240 mW
Connections
2-wire bus1 x plug terminal
AS1 x plug terminal
System2 x connector strip
Video (analogue)1 x connector strip
Ambient temperature-25 °C to +70 °C
Protection classIP54

Notes

  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.

More links

Modular and flexible door communication
See who is at the door with the Gira System 106. Clean and sophisticated design, robust materials, and compact, cutting-edge technology provide convenience, security, and a touch of elegance to your door. The modular system is extremely flexible to configure and can be adapted or expanded at any time. Simply mounted on the wall, the system is equally well suited to new builds and retrofits. The Gira System 106 is compatible with all Gira home stations and door communication solutions from Gira.

More

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Inscribe your Gira products online
In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service.

More

Datenblatt

Ausschreibungstexte

System 106 Door station module

Operating instructions

Item no. 5565 .. 5569 ..

PDF, 449.52 KB

Download
System 106 door station module

EC Declaration of conformity

Item no. 5565 902 5565 914 5565 916 5565 920 5565 921 5565 925 5565 926 5569 902 5569 914 5569 916 5569 920 5569 921 5569 925 5569 926 8000 100 8558 00 8560 00 8564 00 8572 00 8574 00

PDF, 167.46 KB

Download
System 106 door station module with start-up button

PSTI Statement of Compliance

Item no. 5569 902 5569 914 5569 916 5569 920 5569 921 5569 925 5569 926

PDF, 303.41 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions