0

Pushbutton sensor 3 Komfort, 3-gang for KNX with start-up rocker

Specification
Item no.
Room
Quantity
EAN
PU
PS
5133 00
4010337086857
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337086857
Item no. 5133 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Installation on bus coupler 3.
  • Safeguarded from disassembly because it is screw-fastened.
  • Two multicoloured status LEDs per operating surface.
  • Integrated temperature sensor for measuring and forwarding the ambient room temperature.
  • Rocker function or button function can be set for each operating surface.
  • Rocker function: Switching, dimming, blind control, value transmitter 1-byte, value transmitter 2-byte, scene auxiliary unit, and room temperature controller auxiliary unit.
  • Button function: Switching, dimming, blind control, value transmitter 1-byte, value transmitter 2-byte, scene auxiliary unit, and room temperature controller auxiliary unit.
  • Controller auxiliary unit: Operating mode switchover with normal and high priority, defined selection of an operating mode, change between different operating modes, change of presence status, setpoint adjustment.
  • Blocker for blocking individual buttons or rocker functions.
  • Alarm message displayed through all LEDs flashing.
  • Multicoloured status LED (red, green, blue) can be configured globally or separately. A superimposed function can be activated on the bus whereby the colour and display information of individual status LEDs can be modified according to priority.
  • Communication object for controlling the brightness of the status LED and for illuminating the inscription space (e.g. for reducing brightness in bedrooms at night).
  • Inscription space illumination for rocker sets with inscription space.
  • Illumination of inscription space ON, OFF, automatic switch-off, or switchable via object.

Technical data

Ambient temperature-5 °C to +45 °C
Protection classIII

Notes

  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.

Scope of delivery

  • Plain inscription labels included.
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 513300

RFA, 500 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 513300

IFC, 43.18 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 279.37 KB

Download
Push button sensor 3 basic 1-2-/3-gang, Push button sensor 3 comfort 1-/2-/3-/4-/6-gang
Operating instructions

Operating instructions.

Item no. 5111 00 5112 00 5113 00 5131 00 5132 00 5133 00 5134 00 5136 00

PDF, 1.18 MB

Download
Push button sensor 3 comfort 1-/2-/3-/4-/6-gang
Technical documentation

Technical documentation.

Item no. 5131 00 5132 00 5133 00 5134 00 5136 00

PDF, 1.98 MB

Download
Push button sensor 3 comfort 3-gang
Product database

Product database from ETS3.0d, 329 KByte.

Item no. 5133 00

VD4, 328.12 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 279.37 KB

Download
Push button sensor 3 basic 1-2-/3-gang, Push button sensor 3 comfort 1-/2-/3-/4-/6-gang
Operating instructions

Operating instructions.

Item no. 5111 00 5112 00 5113 00 5131 00 5132 00 5133 00 5134 00 5136 00

PDF, 1.18 MB

Download
Push button sensor 3 comfort 1-/2-/3-/4-/6-gang
Technical documentation

Technical documentation.

Item no. 5131 00 5132 00 5133 00 5134 00 5136 00

PDF, 1.98 MB

Download
Push button sensor 3 comfort 3-gang
Product database

Product database from ETS3.0d, 329 KByte.

Item no. 5133 00

VD4, 328.12 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions