0

System 3000 room temperature controller BT System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5394 01
4010337055273
1/5
pure white glossy
5394 03
4010337055280
1/5
pure white matt
5394 27
4010337055464
1/5
colour aluminium
5394 26
4010337055457
1/5
anthracite
5394 28
4010337055525
1/5
black matt
5394 005
4010337055679
1/5
grey matt
5394 015
4010337087328
1/5
stainless steel
5394 600
4010337055655
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337055273
Item no. 5394 01PU 1/5
PS
pure white glossy
EAN 4010337055280
Item no. 5394 03PU 1/5
PS
pure white matt
EAN 4010337055464
Item no. 5394 27PU 1/5
PS
colour aluminium
EAN 4010337055457
Item no. 5394 26PU 1/5
PS
anthracite
EAN 4010337055525
Item no. 5394 28PU 1/5
PS
black matt
EAN 4010337055679
Item no. 5394 005PU 1/5
PS
grey matt
EAN 4010337087328
Item no. 5394 015PU 1/5
PS
stainless steel
EAN 4010337055655
Item no. 5394 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App.
  • Operation via capacitive sensor surface.
  • Manual and time-controlled room temperature regulation.

Functions on the top unit

  • The current time can be stored as a switching time, quick programming.
  • Automatic summer/winter time switchover, deactivatable.
  • Timer with three memory areas. For each memory area comfort and lowering time for Mon-Fri and Sat+Sun.
  • Setting of a comfort, reduction, cooling and frost protection temperature.
  • Controller output: Pulse width modulation (PWM) or 2-point control.
  • Heating optimisation (the temperature is reached at the set time).
  • Adaptation to valves (normally open or normally closed).
  • Activation of cooling mode via the insert.
  • Supports internal and external temperature sensors.
  • Temperature drop detection.
  • Operation lock.
  • Valve protection function.
  • The display switches off after 2 minutes, permanent display of the current time is possible.

Functions with the Gira System 3000 app

  • Weekly timer with 40 individually programmable switching points and temperatures.
  • Holiday mode (start, end, temperature).
  • Boost function: Rapid heating up for a max. of 5 minutes.
  • Locking of on-site operation possible.
  • Integration of an external temperature sensor via Bluetooth®.
  • Minimum and maximum temperature values can be set.
  • Settings and time programs can be copied to other top units.
  • The combination of the top unit 5393xx with 540700 is only possible for I05 (index) or higher.

Technical data

Accuracy per month± 10 s
Power reserveapprox. 4 h
Wireless frequency2.402 to 2.480 GHz
Transmission powermax. 2.5 mW, class 2
Transmission rangetyp. 10 m
Ambient temperature-5 °C to +45 °C

Notes

  • When connected to the Gira System 3000 App, the time and date are updated.
Datenblatt


Ausschreibungstexte


Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Room temperature controller Display, Room temperature controller BT
Operating instructions

Operating instructions.

Item no. 5393 .. 5394 ..

PDF, 627.25 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database