0

Antenna socket insert (UE2400ST)

Specification
Item no.
Room
Quantity
EAN
PU
PS
0046 00
4010337046004
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337046004
Item no. 0046 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • 2-gang stub cable outlet in plug-in technology.
  • IEC plug for FM (radio) and DVB-T/T2.
  • IEC pin jack for DVB-S/S2 (SAT).
  • DC feed-through from the SAT connection to the input.
  • The internal conductor is connected simply by pressing it, without the need for screws. Internal conductor can thus be removed multiple times.
  • Complies with shield class A.

Technical data

TV frequency band
Frequency range5 to 862 MHz
Decoupling> 10 dB
Attenuation: R/TV plug4 dB
SAT frequency band
Frequency range950 to 2400 MHz
Decoupling> 20 dB
Attenuation: SAT plug5 dB
Installation depth27 mm

Notes

  • For use in individual antenna systems and for communal antenna systems, area couplers, and satellite house distribution systems on decoupled branch lines.
  • For screw attachment only.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 004600

RFA, 436 KB

Download
IFC file for BIM (Building information modeling)

Item no. 004600

IFC, 14.71 KB

Download
Antenna socket insert (UE2400ST)

EC Declaration of conformity

Item no. 0046 00

PDF, 215.85 KB

Download
Einsatz Antennensteckdose (UE2400ST)

Gebrauchsanleitung.

Item no. 0046 00

PDF, 1.74 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database