0

LED lighting element 12–30 V≂/variant 4

Specification
Item no.
Room
Quantity
EAN
PU
PS
LED, white, 0.5 mA
3794 010
4010337110392
1/5
LED, red, 0.5 mA
3794 011
4010337110446
1/5
LED, orange, 0.5 mA
3794 012
4010337110347
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

LED, white, 0.5 mA
EAN 4010337110392
Item no. 3794 010PU 1/5
PS
LED, red, 0.5 mA
EAN 4010337110446
Item no. 3794 011PU 1/5
PS
LED, orange, 0.5 mA
EAN 4010337110347
Item no. 3794 012PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Data sheet

Advertisement text

Combination options, connection options and functions

LED lighting elements: Combination options, connection options and functions

Item no. 3791 .. 3792 .. 3793 .. 3794 .. 3795 ..

PDF, 1.45 MB

Download
Order directory for LED lighting elements

Order directory for LED lighting elements: New generation switches

Item no. 3791 .. 3792 .. 3793 .. 3794 .. 3795 ..

PDF, 29.65 KB

Download
LED lighting element 230 V~ / variant 4

EC Declaration of conformity

Item no. 3794 010 3794 011 3794 012

PDF, 87.66 KB

Download
Kompatibilitätsübersicht Funktionen

LED-Beleuchtungselemente: Kompatibilitätsübersicht Funktionen (Kontrollfunktion + Beleuchtung gemäß ArbStV)

Item no. 3791 .. 3792 .. 3793 .. 3794 .. 3795 ..

PDF, 73.16 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database