Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal
pure white glossy
3140 70
4010337115397
1
pure white matt (lacquered)
3140 72
4010337115403
1
anthracite (lacquered)
3140 73
4010337115373
1
black matt (lacquered)
3140 74
4010337115410
1
grey matt (lacquered)
3140 76
4010337115380
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Further versions are available upon request.
More links
Link to the switch overview tool order numbers old/new
More
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database