Rocker indicator switch insert 10 AX 250 V~ with orange LED lighting element 230 V~ universal off/2-way switch
with mounting claws
3116 00
4010337038955
1/10/100
without mounting claws
3826 00
4010337039037
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Rockers
Features
Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame. Quick mounting (3.5 turns per mounting claw). Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Voltage check possible from the front. Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting. Rigid and flexible conductors can be used. Easily accessible release lever. Shatter-proof thermoplastic base. LED lighting elements can be inserted from the front as standard. By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
Technical data
| Installation depth |
| 3116 00 | 32 mm |
| 3826 00 | 23 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Can also be connected to be illuminated.
Scope of delivery
Orange LED lighting element 230 V~ 0.5 mA is included with delivery.
More links
Link to the switch overview tool order numbers old/new
More
Order overview LED illumination elements
More
Combination options, connection options and functions LED illumination elements
More
Combination options, connection options and functions
LED lighting elements: Combination options, connection options and functions
Item no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..
PDF, 1.45 MB
Order directory for LED lighting elements
Order directory for LED lighting elements: New generation switches
Item no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..
PDF, 29.65 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database