0

British Standard rocker switch (BS EN 60669-1) 3-gang with rockers 1-way switch

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2830 01
4010337830016
1/10
pure white glossy
2830 03
4010337830030
1/10
anthracite
2830 28
4010337830283
1/10
colour aluminium
2830 26
4010337830269
1/10
black matt
2830 005
4010337038580
1/10
grey matt
2830 015
4010337087113
1/10
stainless steel (lacquered)
2830 600
4010337022022
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337830016
Item no. 2830 01PU 1/10
PS
pure white glossy
EAN 4010337830030
Item no. 2830 03PU 1/10
PS
anthracite
EAN 4010337830283
Item no. 2830 28PU 1/10
PS
colour aluminium
EAN 4010337830269
Item no. 2830 26PU 1/10
PS
black matt
EAN 4010337038580
Item no. 2830 005PU 1/10
PS
grey matt
EAN 4010337087113
Item no. 2830 015PU 1/10
PS
stainless steel (lacquered)
EAN 4010337022022
Item no. 2830 600PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

Installation depth25 mm
Connection cross section
for conductors up to2.5 mm²
Rated output100 W LED load (IEC 60669)
Datenblatt

Ausschreibungstexte

British Standard rocker switch (BS EN 60669-1) 3-gang with rockers 1-way switch

EC Declaration of conformity

Item no. 2830 005 2830 01 2830 015 2830 03 2830 26 2830 28 2830 600 2832 005 2832 01 2832 015 2832 03 2832 26 2832 28 2832 600 2844 005 2844 01 2844 015 2844 03 2844 26 2844 28 2844 600

PDF, 151.33 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database