British Standard rocker switch (BS EN 60669-1) 3-gang with rockers 1-way switch
cream white glossy
2830 01
4010337830016
1/10
pure white glossy
2830 03
4010337830030
1/10
anthracite
2830 28
4010337830283
1/10
colour aluminium
2830 26
4010337830269
1/10
black matt
2830 005
4010337038580
1/10
grey matt
2830 015
4010337087113
1/10
stainless steel (lacquered)
2830 600
4010337022022
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 25 mm |
| Connection cross section |
| for conductors up to | 2.5 mm² |
| Rated output | 100 W LED load (IEC 60669) |
British Standard rocker switch (BS EN 60669-1) 3-gang with rockers 1-way switch
EC Declaration of conformity
Item no. 2830 005
2830 01
2830 015
2830 03
2830 26
2830 28
2830 600
2832 005
2832 01
2832 015
2832 03
2832 26
2832 28
2832 600
2844 005
2844 01
2844 015
2844 03
2844 26
2844 28
2844 600
PDF, 151.33 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database