British Standard rocker switch (BS EN 60669-1) 3-gang with rockers 1-way switch
cream white glossy
2830 01
4010337830016
1/10
29
pure white glossy
2830 03
4010337830030
1/10
29
anthracite
2830 28
4010337830283
1/10
29
colour aluminium
2830 26
4010337830269
1/10
29
black matt
2830 005
4010337038580
1/10
29
grey matt
2830 015
4010337087113
1/10
29
stainless steel (lacquered)
2830 600
4010337022022
1/10
29
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 25 mm |
| Connection cross section |
| for conductors up to | 2.5 mm² |
| Rated output | 100 W LED load (IEC 60669) |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database