British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole
cream white glossy
2821 01
4010337035886
1/10
pure white glossy
2821 03
4010337035893
1/10
anthracite
2821 28
4010337035909
1/10
colour aluminium (lacquered)
2821 26
4010337035916
1/10
black matt (lacquered)
2821 005
4010337053361
1/10
grey matt (lacquered)
2821 015
4010337087106
1/10
stainless steel (lacquered)
2821 600
4010337035930
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 16 mm |
| Connection cross section |
| for conductors up to | 2 x 6 mm² or1 x 10 mm² |
Notes
Individual device. Cannot be combined.
British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole
EC Declaration of conformity
Item no. 2821 005
2821 01
2821 015
2821 03
2821 26
2821 28
2821 600
PDF, 160.21 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database