0

British Standard switch (BS EN 60669-1) 45 A 250 V~ Circuit breaker, 2-pole

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2821 01
4010337035886
1/10
pure white glossy
2821 03
4010337035893
1/10
anthracite
2821 28
4010337035909
1
colour aluminium
2821 26
4010337035916
1/10
black matt
2821 005
4010337053361
1/10
grey matt
2821 015
4010337087106
1/10
stainless steel (lacquered)
2821 600
4010337035930
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337035886
Item no. 2821 01PU 1/10
PS
pure white glossy
EAN 4010337035893
Item no. 2821 03PU 1/10
PS
anthracite
EAN 4010337035909
Item no. 2821 28PU 1
PS
colour aluminium
EAN 4010337035916
Item no. 2821 26PU 1/10
PS
black matt
EAN 4010337053361
Item no. 2821 005PU 1/10
PS
grey matt
EAN 4010337087106
Item no. 2821 015PU 1/10
PS
stainless steel (lacquered)
EAN 4010337035930
Item no. 2821 600PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

Installation depth16 mm
Connection cross section
for conductors up to2 x 6 mm² or1 x 10 mm²

Notes

  • Individual device. Cannot be combined.
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database