British Standard Fused spur connection box (BS 1363-4) 13 A 250 V~ not switched System 55
cream white glossy
2811 01
4010337035824
1/5
pure white glossy
2811 03
4010337035831
1/5
29
anthracite
2811 28
4010337035848
1/5
colour aluminium
2811 26
4010337035855
1/5
black matt
2811 005
4010337053354
1/5
grey matt
2811 015
4010337087083
1/5
stainless steel (lacquered)
2811 600
4010337035879
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
For screw attachment only.
Technical data
| Installation depth | 29 mm |
| Connection cross section |
| maximum | 2 x 2.5 mm² |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database