0

British Standard fused spur connection unit (BS 1363-4) 13 A 250 V~ switched, with control light  System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2787 01
4010337080053
1/5
29
pure white glossy
2787 03
4010337080060
1/5
29
anthracite
2787 28
4010337080084
1/5
29
colour aluminium
2787 26
4010337080077
1/5
29
black matt
2787 005
4010337037118
1/5
grey matt
2787 015
4010337087052
1/5
stainless steel (lacquered)
2787 600
4010337022190
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337080053
Item no. 2787 01PU 1/5
PS 29
pure white glossy
EAN 4010337080060
Item no. 2787 03PU 1/5
PS 29
anthracite
EAN 4010337080084
Item no. 2787 28PU 1/5
PS 29
colour aluminium
EAN 4010337080077
Item no. 2787 26PU 1/5
PS 29
black matt
EAN 4010337037118
Item no. 2787 005PU 1/5
PS
grey matt
EAN 4010337087052
Item no. 2787 015PU 1/5
PS
stainless steel (lacquered)
EAN 4010337022190
Item no. 2787 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth29 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database