British Standard Fused spur connection unit (BS 1363-4) 13 A 250 V~ switched System 55
cream white glossy
2785 01
4010337079910
1/5
pure white glossy
2785 03
4010337079927
1/5
anthracite
2785 28
4010337079941
1/5
colour aluminium (lacquered)
2785 26
4010337079934
1/5
black matt (lacquered)
2785 005
4010337037101
1/5
grey matt (lacquered)
2785 015
4010337086994
1/5
stainless steel (lacquered)
2785 600
4010337022244
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
For screw attachment only.
Technical data
| Installation depth | 29 mm |
| Connection cross section |
| maximum | 2 x 2.5 mm² |
Revit file for BIM (Building information modeling)
Item no. 278503
RFA, 600 KB
IFC file for BIM (Building information modeling)
Item no. 278503
IFC, 15.28 KB
British Standard Fused spur connection unit (BS 1363-4) 13 A 250 V~ switched System 55
EC Declaration of conformity
Item no. 2785 005
2785 01
2785 015
2785 03
2785 26
2785 28
2785 600
PDF, 151.69 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database