British Standard double socket outlet (BS 1363-2) 13 A 250 V~ switched, with control light and shutter Support ring 80 x 132 mm
cream white glossy
2784 01
4010337079859
1/5
29
pure white glossy
2784 03
4010337079866
1/5
29
anthracite
2784 28
4010337079880
1/5
29
colour aluminium
2784 26
4010337079873
1/5
29
black matt
2784 005
4010337036487
1/5
grey matt
2784 015
4010337086758
1
stainless steel (lacquered)
2784 600
4010337022176
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
For screw attachment only.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database