0

British Standard double socket outlet (BS 1363-2) 13 A 250 V~ switched, with control light and shutter Support ring 80 x 132 mm

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2784 01
4010337079859
1/5
pure white glossy
2784 03
4010337079866
1/5
anthracite
2784 28
4010337079880
1/5
colour aluminium (lacquered)
2784 26
4010337079873
1/5
black matt (lacquered)
2784 005
4010337036487
1/5
grey matt (lacquered)
2784 015
4010337086758
1
stainless steel (lacquered)
2784 600
4010337022176
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337079859
Item no. 2784 01PU 1/5
PS
pure white glossy
EAN 4010337079866
Item no. 2784 03PU 1/5
PS
anthracite
EAN 4010337079880
Item no. 2784 28PU 1/5
PS
colour aluminium (lacquered)
EAN 4010337079873
Item no. 2784 26PU 1/5
PS
black matt (lacquered)
EAN 4010337036487
Item no. 2784 005PU 1/5
PS
grey matt (lacquered)
EAN 4010337086758
Item no. 2784 015PU 1
PS
stainless steel (lacquered)
EAN 4010337022176
Item no. 2784 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth20 mm
Data sheet

Advertisement text

British Standard double socket outlet (BS 1363-2) 13 A 250 V~ switched, with control light and shutter Support ring 80 x 132 mm

EC Declaration of conformity

Item no. 2784 005 2784 01 2784 015 2784 03 2784 26 2784 28 2784 600

PDF, 134.11 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database