0

British Standard double socket outlet (BS 1363-2) 13 A 250 V~ switched, with shutter Support ring 80 x 132 mm

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2783 01
4010337079798
1/5
pure white glossy
2783 03
4010337079804
1/5
anthracite
2783 28
4010337079828
1/5
colour aluminium
2783 26
4010337079811
1/5
black matt
2783 005
4010337036494
1/5
grey matt
2783 015
4010337086420
1/5
stainless steel (lacquered)
2783 600
4010337022145
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337079798
Item no. 2783 01PU 1/5
PS
pure white glossy
EAN 4010337079804
Item no. 2783 03PU 1/5
PS
anthracite
EAN 4010337079828
Item no. 2783 28PU 1/5
PS
colour aluminium
EAN 4010337079811
Item no. 2783 26PU 1/5
PS
black matt
EAN 4010337036494
Item no. 2783 005PU 1/5
PS
grey matt
EAN 4010337086420
Item no. 2783 015PU 1/5
PS
stainless steel (lacquered)
EAN 4010337022145
Item no. 2783 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth20 mm
Data sheet

Advertisement text

British Standard double socket outlet (BS 1363-2) 13 A 250 V~ switched, with shutter Support ring 80 x 132 mm

EC Declaration of conformity

Item no. 2783 005 2783 01 2783 015 2783 03 2783 26 2783 28 2783 600

PDF, 131.92 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database