British Standard double socket outlet (BS 1363-2) 13 A 250 V~ switched, with shutter Support ring 80 x 132 mm
cream white glossy
2783 01
4010337079798
1/5
pure white glossy
2783 03
4010337079804
1/5
anthracite
2783 28
4010337079828
1/5
colour aluminium
2783 26
4010337079811
1/5
black matt
2783 005
4010337036494
1/5
grey matt
2783 015
4010337086420
1/5
stainless steel (lacquered)
2783 600
4010337022145
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
For screw attachment only.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database