British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter Support ring 80 x 132 mm
cream white glossy
2782 01
4010337079729
1/5
pure white glossy
2782 03
4010337079736
1/5
anthracite
2782 28
4010337079750
1/5
colour aluminium (lacquered)
2782 26
4010337079743
1/5
black matt (lacquered)
2782 005
4010337036470
1/5
grey matt (lacquered)
2782 015
4010337086413
1/5
stainless steel (lacquered)
2782 600
4010337022138
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
For screw attachment only.
Technical data
| Installation depth | 20 mm |
| Connection cross section |
| maximum | 2 x 4 mm² + 2.5 mm² |
British Standard double socket outlet (BS 1363-2) 13 A 250 V~ with shutter Support ring 80 x 132 mm
EC Declaration of conformity
Item no. 2782 005
2782 01
2782 015
2782 03
2782 26
2782 28
2782 600
PDF, 130.63 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database