0

British Standard socket outlet (BS 1363-2) 13 A 250 V~ switched, with control light and shutter  System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2780 01
4010337079590
1/10
pure white glossy
2780 03
4010337079606
1/10
anthracite
2780 28
4010337079620
1/10
colour aluminium (lacquered)
2780 26
4010337079613
1/10
black matt (lacquered)
2780 005
4010337037767
1/10
grey matt (lacquered)
2780 015
4010337086406
1/10
stainless steel (lacquered)
2780 600
4010337022114
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337079590
Item no. 2780 01PU 1/10
PS
pure white glossy
EAN 4010337079606
Item no. 2780 03PU 1/10
PS
anthracite
EAN 4010337079620
Item no. 2780 28PU 1/10
PS
colour aluminium (lacquered)
EAN 4010337079613
Item no. 2780 26PU 1/10
PS
black matt (lacquered)
EAN 4010337037767
Item no. 2780 005PU 1/10
PS
grey matt (lacquered)
EAN 4010337086406
Item no. 2780 015PU 1/10
PS
stainless steel (lacquered)
EAN 4010337022114
Item no. 2780 600PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth20 mm
Data sheet

Advertisement text

British Standard socket outlet (BS 1363-2) 13 A 250 V~ switched, with control light and shutter System 55

EC Declaration of conformity

Item no. 2780 005 2780 01 2780 015 2780 03 2780 26 2780 28 2780 600

PDF, 133.65 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database