British Standard socket outlet (BS 546) Round Pin 15 A 250 V~ with shutter System 55
cream white glossy
2774 01
4010337079200
1/10
pure white glossy
2774 03
4010337079217
1/10
anthracite
2774 28
4010337079231
1/10
colour aluminium (lacquered)
2774 26
4010337079224
1/10
black matt (lacquered)
2774 005
4010337037781
1/10
grey matt (lacquered)
2774 015
4010337086284
1/10
stainless steel (lacquered)
2774 600
4010337022152
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
For screw attachment only.
Technical data
| Installation depth | 20 mm |
| Connection cross section |
| maximum | 2 x 4 mm² |
British Standard socket outlet (BS 546) Round Pin 15 A 250 V~ with shutter System 55
EC Declaration of conformity
Item no. 2774 005
2774 01
2774 015
2774 03
2774 26
2774 28
2774 600
2775 01
2775 03
2775 26
2775 28
2775 203
2775 600
PDF, 138.45 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database