British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter System 55
cream white glossy
2772 01
4010337079088
1/10
pure white glossy
2772 03
4010337079095
1/10
anthracite
2772 28
4010337079118
1/10
colour aluminium
2772 26
4010337079101
1/10
black matt
2772 005
4010337037798
1/10
grey matt
2772 015
4010337086277
1/10
stainless steel (lacquered)
2772 600
4010337023050
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
For screw attachment only.
Technical data
| Installation depth | 20 mm |
| Connection cross section |
| maximum | 2 x 4 mm² |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database