British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter System 55
cream white glossy
2772 01
4010337079088
1/10
pure white glossy
2772 03
4010337079095
1/10
anthracite
2772 28
4010337079118
1/10
colour aluminium (lacquered)
2772 26
4010337079101
1/10
black matt (lacquered)
2772 005
4010337037798
1/10
grey matt (lacquered)
2772 015
4010337086277
1/10
stainless steel (lacquered)
2772 600
4010337023050
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
For screw attachment only.
Technical data
| Installation depth | 20 mm |
| Connection cross section |
| maximum | 2 x 4 mm² |
Revit file for BIM (Building information modeling)
Item no. 277228
RFA, 624 KB
IFC file for BIM (Building information modeling)
Item no. 277228
IFC, 15.42 KB
British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter System 55
EC Declaration of conformity
Item no. 2772 005
2772 01
2772 015
2772 03
2772 26
2772 28
2772 600
2773 01
2773 03
2773 26
2773 28
2773 600
PDF, 135.79 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database