0

British Standard socket outlet (BS 546) Round Pin 5 A 250 V~ with shutter System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2772 01
4010337079088
1/10
pure white glossy
2772 03
4010337079095
1/10
anthracite
2772 28
4010337079118
1/10
colour aluminium
2772 26
4010337079101
1/10
black matt
2772 005
4010337037798
1/10
grey matt
2772 015
4010337086277
1/10
stainless steel (lacquered)
2772 600
4010337023050
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337079088
Item no. 2772 01PU 1/10
PS
pure white glossy
EAN 4010337079095
Item no. 2772 03PU 1/10
PS
anthracite
EAN 4010337079118
Item no. 2772 28PU 1/10
PS
colour aluminium
EAN 4010337079101
Item no. 2772 26PU 1/10
PS
black matt
EAN 4010337037798
Item no. 2772 005PU 1/10
PS
grey matt
EAN 4010337086277
Item no. 2772 015PU 1/10
PS
stainless steel (lacquered)
EAN 4010337023050
Item no. 2772 600PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • With screw terminals.
  • For screw attachment only.

Technical data

Installation depth20 mm
Connection cross section
maximum2 x 4 mm²
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database