Wireless transmitter for transmitting switching, dimming and blind commands to wireless receivers in the EnOcean wireless system.
Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
Encrypted or unencrypted wireless transmission possible.
Technical data
Wireless frequency
868.3 MHz
Range
in free field
up to 300 m
in buildings
approx. 30 m
Ambient temperature
-25 °C to +65 °C
Humidity
0 to 95 % (without condensation)
Notes
Mounting on device box or on smooth, level surfaces using screws or adhesives.
This product cannot be used with eNet. Gira EnOcean transmitters are compatible with third-party actuators.
Scope of delivery
Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.