Speaker flush-mounted radio IP System 70
pure white glossy
2282 70
4010337123217
1
pure white matt (lacquered)
2282 72
4010337123224
1
grey matt (lacquered)
2282 76
4010337123279
1
black matt (lacquered)
2282 74
4010337123262
1
anthracite (lacquered)
2282 73
4010337123255
1
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Features
Speaker for connection to the Gira flush-mounted radio.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| Speaker/AUX connection | 1.5 mm² |
| Impedance | 8 Ω |
| Ambient temperature | -5 °C to +50 °C |
RDS flush-mounted radio
Operating instructions.
Item no. 2280 ..
2284 ..
PDF, 159.13 KB
RDS flush-mounted radio with a speaker
EC Declaration of conformity
Item no. 0495 72
2280 005
2280 01
2280 015
2280 03
2280 05
2280 26
2280 27
2280 28
2280 112
2280 600
2282 005
2282 01
2282 015
2282 03
2282 05
2282 26
2282 27
2282 28
2282 70
2282 72
2282 73
2282 74
2282 76
2282 112
2282 600
2480 01
2480 03
2480 05
2480 26
2481 00
2482 00
PDF, 174.16 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database