0

Presence detector Standard for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white
2105 02
4010337084570
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white
EAN 4010337084570
Item no. 2105 02PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Presence detector for presence monitoring (operating mode: presence detector), for motion detection (operating mode: ceiling security light) or for monitoring with alarm telegrams (operating mode: alarm device) indoors.

Features

  • Flush-mounted device with integrated KNX bus coupler.
  • Programming LED/button is visible and can be operated following removal of the ornamental ring once installed.
  • PIR sensors: three sensors (crossed beam paths), integrated brightness sensor.
  • Adjuster for manual correction of sensitivity.
  • Sensitivity is configurable.
  • Sensitivity adjuster on the device can be deactivated using the software.
  • Indication of motion detection (permanent or only during walking test).
  • One function block can be configured.
  • Indication of motion detection (permanent or only during walking test).
  • Adjustable operating mode: ceiling security light, presence detector, alarm device.
  • individual device, main unit, auxiliary unit can be set.
  • Operating mode for individual device or main unit: automatic, semi-automatic (manual ON / automatic OFF, or automatic ON / manual OFF).
  • Two outputs (for function: ceiling security light, presence detector).
  • Output (for function: ceiling security light, presence detector): Switching, staircase light function, switching with forced setting, dimming value transmitter, light scene auxiliary unit, temperature value transmitter, brightness value transmitter, temperature operating mode.
  • Dusk stage can be set using external communication object or teach-in.
  • Additional transmission delay via external communication object.
  • Adaptive delay time (self-teaching additional transmission delay)
  • Short-term presence function.
  • Feedback of dusk stage.
  • Block function.
  • Manual actuation by pushbutton sensor (separate communication object).
  • Switch-off brightness (for presence detectors) via teach-in.
  • Measurement of time period after last motion.

Technical data

KNX mediumTP256
Mounting height2.20 m to 5 m
Angle of detection360°
Mounting height 3 m
Detection rangeØ approx. 20 m
Brightness sensor
Measurement range0 to 2000 Lux
Detection rangeØ 2 m
Ambient temperature-5 °C to +45 °C
Relative humidity5 to 93 % (without condensation)
Protection classIII
Installation depth20 mm

Notes

  • The presence detector is not suitable for alarm messages in VdS-compliant alarm systems.
  • Ceiling mounting on stable ceilings in device box or surface-mounted housing.

Scope of delivery

  • Clip-on screen for limiting the range of detection is included with delivery.
  • Connection and junction terminal for KNX included with delivery.

More links

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Datenblatt


Ausschreibungstexte


KNX presence detector Standard
Technical documentation

Technical documentation.

Item no. 2105 ..

PDF, 5.6 MB

Download
KNX presence detector Standard
Product database

Product database from ETS3.0d, 133 KByte.

Item no. 2105 ..

ZIP, 268.43 KB

Download
KNX Presence detector Standard, Comfort
Operating instructions

Operating instructions.

Item no. 2105 .. 2106 ..

PDF, 2 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database