0

Motion detector top unit 2.20 m Komfort for KNX System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2051 01
4010337027119
1/5
pure white glossy
2051 03
4010337027126
1/5
colour aluminium
2051 26
4010337032854
1/5
pure white matt
2051 27
4010337027133
1/5
anthracite
2051 28
4010337027140
1/5
black matt
2051 005
4010337037200
1/5
grey matt
2051 015
4010337082996
1/5
stainless steel (lacquered)
2051 600
4010337033028
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337027119
Item no. 2051 01PU 1/5
PS
pure white glossy
EAN 4010337027126
Item no. 2051 03PU 1/5
PS
colour aluminium
EAN 4010337032854
Item no. 2051 26PU 1/5
PS
pure white matt
EAN 4010337027133
Item no. 2051 27PU 1/5
PS
anthracite
EAN 4010337027140
Item no. 2051 28PU 1/5
PS
black matt
EAN 4010337037200
Item no. 2051 005PU 1/5
PS
grey matt
EAN 4010337082996
Item no. 2051 015PU 1/5
PS
stainless steel (lacquered)
EAN 4010337033028
Item no. 2051 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Installation on bus coupler 3.
  • Configurable for motion detection (sentinel application) or for room monitoring (detector application).
  • Evaluation of brightness during active motion detection in sentinel mode. Switching off lights when brightness threshold is exceeded.
  • Configurable number of motion impulses within one monitoring time in detection mode.
  • Digital motion detection via 2 PIR sensors.
  • Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors.
  • Integrated brightness sensor for determining ambient brightness.
  • Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory).
  • Evaluation of the measured brightness by means of up to three independent brightness limits.
  • Indication of motion detection (permanent or only during walking test).
  • Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application.
  • Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands.
  • Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting.
  • Function block switchover for bus-controlled switchover between two function block groups.
  • Switchover of the operating mode (OFF / AUTO / ON) of the first function block during ongoing operation through local operation or via communication object through local operation at other motion detectors for KNX using pushbutton sensor for KNX or visualisation.
  • Blocking individual function blocks as required via the KNX.
  • Manual operation of the controlled KNX actuators and consequently deactivation of automatic PIR operation is possible.
  • In brightness-independent operation, the function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home.
  • Functionality of motion detection adjustable for the "sentinel" or "sentinel with switch-off brightness" application.
  • For the "sentinel" or "sentinel with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit.
  • Walking test function to help in planning and adjusting the PIR detection range.
  • Integrated room temperature measurement.
  • Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected.
  • IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching the walking test function on and off.

Technical data

KNX mediumTP256
Mounting height up to 2.20 m
Range of detection forwardsMax. 15 m
Range to each sideMax. 10 m
Mounting height up to 1.10 m
Range of detection forwardsMax. 10 m
Range to each sideMax. 9 m
Angle of detection180°
Brightness sensor
Measurement rangeapprox. 1 to 1000 lx
Protection class
System 55, Gira F100IP20
TX_44IP44
Ambient temperature-25 °C to +55 °C
Temperature sensor
Measurement range-20 °C to +55 °C
Precision±1 K

Notes

  • The motion detector is not suitable for alarm messages in VdS-compliant alarm systems.
  • Also suitable for mounting height of 1.10 m (reduced detection range).
Datenblatt


Ausschreibungstexte


Motion detector Comfort 1.10 m / 2.20 m
Technical documentation

Technical documentation.

Item no. 2050 .. 2051 ..

PDF, 11.65 MB

Download
Motion detector Comfort. Standard 2.20 m
Operating instructions

Operating instructions.

Item no. 2041 .. 2051 ..

PDF, 3.2 MB

Download
Motion detector Komfort 1.10 m / 2.20 m
Product database

from ETS4.2

Item no. 2050 .. 2051 ..

ZIP, 963.83 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 265.75 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database