0

Motion detector top unit 2.20 m Komfort for KNX System 70

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2051 112
4010337027164
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 08/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337027164
Item no. 2051 112PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 08/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Installation on bus coupler 3.
  • Configurable for motion detection (sentinel application) or for room monitoring (detector application).
  • Evaluation of brightness during active motion detection in sentinel mode. Switching off lights when brightness threshold is exceeded.
  • Configurable number of motion impulses within one monitoring time in detection mode.
  • Digital motion detection via 2 PIR sensors.
  • Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors.
  • Integrated brightness sensor for determining ambient brightness.
  • Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory).
  • Evaluation of the measured brightness by means of up to three independent brightness limits.
  • Indication of motion detection (permanent or only during walking test).
  • Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application.
  • Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands.
  • Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting.
  • Function block switchover for bus-controlled switchover between two function block groups.
  • Switchover of the operating mode (OFF / AUTO / ON) of the first function block during ongoing operation through local operation or via communication object through local operation at other motion detectors for KNX using pushbutton sensor for KNX or visualisation.
  • Blocking individual function blocks as required via the KNX.
  • Manual operation of the controlled KNX actuators and consequently deactivation of automatic PIR operation is possible.
  • In brightness-independent operation, the function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home.
  • Functionality of motion detection adjustable for the "sentinel" or "sentinel with switch-off brightness" application.
  • For the "sentinel" or "sentinel with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit.
  • Walking test function to help in planning and adjusting the PIR detection range.
  • Integrated room temperature measurement.
  • Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected.
  • IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching the walking test function on and off.

Technical data

KNX mediumTP256
Mounting height up to 2.20 m
Range of detection forwardsMax. 15 m
Range to each sideMax. 10 m
Mounting height up to 1.10 m
Range of detection forwardsMax. 10 m
Range to each sideMax. 9 m
Angle of detection180°
Brightness sensor
Measurement rangeapprox. 1 to 1000 lx
Protection class
System 55, System 70IP20
TX_44IP44
Ambient temperature-25 °C to +55 °C
Temperature sensor
Measurement range-20 °C to +55 °C
Precision±1 K

Notes

  • The motion detector is not suitable for alarm messages in VdS-compliant alarm systems.
  • Also suitable for mounting height of 1.10 m (reduced detection range).
Data sheet

Advertisement text

Motion detector Comfort 1.10 m / 2.20 m

Technical documentation.

Item no. 2050 .. 2051 ..

PDF, 11.65 MB

Download
Motion detector Comfort. Standard 2.20 m

Operating instructions.

Item no. 2041 .. 2051 ..

PDF, 3.2 MB

Download
Motion detector Komfort 1.10 m / 2.20 m

from ETS4.2

Item no. 2050 .. 2051 ..

ZIP, 963.83 KB

Download
Motion detector top unit 2.20 m Komfort for KNX

PSTI Statement of Compliance

Item no. 2051 005 2051 01 2051 015 2051 03 2051 26 2051 27 2051 28 2051 65 2051 66 2051 67 2051 70 2051 72 2051 73 2051 74 2051 76 2051 112 2051 600

PDF, 265.75 KB

Download
Motion detector top unit 2.20 m Komfort for KNX Gira F100

EC Declaration of conformity

Item no. 2051 005 2051 01 2051 015 2051 03 2051 26 2051 27 2051 28 2051 65 2051 66 2051 67 2051 70 2051 72 2051 73 2051 74 2051 76 2051 112 2051 600

PDF, 164.84 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database