0

Motion detector top unit 1.10 m Komfort for KNX System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2050 112
4010337026969
-
-
pure white glossy
2050 70
4010337115540
1/5
pure white matt (lacquered)
2050 72
4010337115557
1/5
anthracite (lacquered)
2050 73
4010337115526
1/5
black matt (lacquered)
2050 74
4010337115564
1/5
grey matt (lacquered)
2050 76
4010337115533
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337026969
Item no. 2050 112PU -
PS -
pure white glossy
EAN 4010337115540
Item no. 2050 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337115557
Item no. 2050 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337115526
Item no. 2050 73PU 1/5
PS
black matt (lacquered)
EAN 4010337115564
Item no. 2050 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337115533
Item no. 2050 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Installation on bus coupler 3.
  • Configurable for motion detection (sentinel application) or for room monitoring (detector application).
  • Evaluation of brightness during active motion detection in sentinel mode. Switching off lights when brightness threshold is exceeded.
  • Configurable number of motion impulses within one monitoring time in detection mode.
  • Digital motion detection via 2 PIR sensors.
  • Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors.
  • Integrated brightness sensor for determining ambient brightness.
  • Adjustment of sensitivity via a dial on the device or via IR remote control PIR KNX (accessory).
  • Evaluation of the measured brightness by means of up to three independent brightness limits.
  • Indication of motion detection (permanent or only during walking test).
  • Up to 5 function blocks that are freely configurable for the "sentinel", "sentinel with switch-off brightness" or "detector" application.
  • Two output communication objects are available for each function block which are transmitted to the KNX via the switching and control commands.
  • Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting.
  • Function block switchover for bus-controlled switchover between two function block groups.
  • Changeover of operating mode (OFF / AUTO / ON) of the first function block during operation via on-site operation.
  • Blocking individual function blocks as required via the KNX.
  • Manual operation of the controlled KNX actuators and consequently deactivation of automatic PIR operation is possible.
  • In brightness-independent operation, the function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home.
  • Functionality of motion detection adjustable for the "sentinel" or "sentinel with switch-off brightness" application.
  • For the "sentinel" or "sentinel with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit.
  • Walking test function to help in planning and adjusting the PIR detection range.
  • Integrated room temperature measurement.
  • Tamper alarm, a 1-bit or 1-byte telegram is triggered when bus coupler is disconnected.
  • IR remote control PIR KNX (accessory) for setting functions of the first function block (dusk stage, sensitivity of motion detection, motion evaluation and overrun time). Switching the walking test function on and off.

Technical data

KNX mediumTP256
Mounting height up to 1.10 m
Range of detection forwardsMax. 32 m
Range to each sideMax. 19 m
Angle of detection180°
Brightness sensor
Measurement rangeapprox. 1 to 1000 lx
Protection class
System 55, System 70IP20
TX_44IP44
Ambient temperature-5 °C to +45 °C
Temperature sensor
Measurement range-5 °C to +45 °C
Precision±1 K

Notes

  • Suitable for indoor use only.
  • The motion detector is not suitable for alarm messages in VdS-compliant alarm systems.
Data sheet

Advertisement text

Motion detector Comfort 1.10 m / 2.20 m

Technical documentation.

Item no. 2050 .. 2051 ..

PDF, 11.65 MB

Download
Motion detector Comfort, Standard 1.10 m

Operating instructions.

Item no. 2040 .. 2050 ..

PDF, 3.09 MB

Download
Motion detector Komfort 1.10 m / 2.20 m

from ETS4.2

Item no. 2050 .. 2051 ..

ZIP, 963.83 KB

Download
Motion detector top unit 1.10 m Komfort for KNX

PSTI Statement of Compliance

Item no. 2050 005 2050 01 2050 015 2050 03 2050 26 2050 27 2050 28 2050 65 2050 66 2050 67 2050 70 2050 72 2050 73 2050 74 2050 76 2050 112 2050 600

PDF, 265.49 KB

Download
Motion detector top unit 1.10 m Komfort for KNX

EC Declaration of conformity

Item no. 2050 005 2050 01 2050 015 2050 03 2050 26 2050 27 2050 28 2050 65 2050 66 2050 67 2050 70 2050 72 2050 73 2050 74 2050 76 2050 112 2050 600

PDF, 165.32 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database