0

Motion detector top unit 2.20 m Standard for KNX System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2041 70
4010337115694
1/5
pure white matt (lacquered)
2041 72
4010337115700
1/5
anthracite (lacquered)
2041 73
4010337115670
1/5
black matt (lacquered)
2041 74
4010337115717
1/5
grey matt (lacquered)
2041 76
4010337115687
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337115694
Item no. 2041 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337115700
Item no. 2041 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337115670
Item no. 2041 73PU 1/5
PS
black matt (lacquered)
EAN 4010337115717
Item no. 2041 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337115687
Item no. 2041 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Installation on bus coupler 3.
  • Configurable for motion detection (sentinel application) or for room monitoring (detector application).
  • Evaluation of brightness during active motion detection in sentinel mode. Switching off lights when brightness threshold is exceeded.
  • Configurable number of motion impulses within one monitoring time in detection mode.
  • Digital motion detection via 2 PIR sensors.
  • Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors.
  • Integrated brightness sensor for determining ambient brightness.
  • Adjustment of sensitivity via a dial on the device.
  • Indication of motion detection (permanent or only during walking test).
  • One function block can be configured.
  • Function block for the "sentinel", "sentinel with switch-off brightness" or "detector" application configurable.
  • Two output communication objects are available to the function block which are transmitted to the KNX via the switching and control commands.
  • Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting.
  • Switchover of the operating mode (OFF / AUTO / ON) during ongoing operation through local operation or via communication object through local operation at other motion detectors for KNX using pushbutton sensor for KNX or visualisation.
  • In brightness-independent operation, the function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home.
  • Functionality of motion detection adjustable for the "sentinel" or "sentinel with switch-off brightness" application.
  • For the "sentinel" or "sentinel with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit.
  • Walking test function to help in planning and adjusting the PIR detection range.

Technical data

KNX mediumTP256
Mounting height up to 2.20 m
Range of detection forwardsMax. 15 m
Range to each sideMax. 10 m
Mounting height up to 1.10 m
Range of detection forwardsMax. 10 m
Range to each sideMax. 9 m
Angle of detection180°
Brightness sensor
Measurement rangeapprox. 1 to 1000 lx
Protection class
System 55, Gira F100IP20
TX_44IP44
Ambient temperature-25 °C to +55 °C

Notes

  • The motion detector is not suitable for alarm messages in VdS-compliant alarm systems.
  • Also suitable for mounting height of 1.10 m (reduced detection range).
Data sheet

Advertisement text

Motion detector Comfort. Standard 2.20 m

Operating instructions.

Item no. 2041 .. 2051 ..

PDF, 3.2 MB

Download
Motion detector Standard 1.10 m / 2.20 m

Technical documentation.

Item no. 2040 .. 2041 ..

PDF, 10.88 MB

Download
Motion detector Standard 1.10 m / 2.20 m

from ETS4.2

Item no. 2040 .. 2041 ..

ZIP, 520.27 KB

Download
Motion detector top unit 2.20 m Standard for KNX

PSTI Statement of Compliance

Item no. 2041 005 2041 01 2041 015 2041 03 2041 26 2041 27 2041 28 2041 65 2041 66 2041 67 2041 70 2041 72 2041 73 2041 74 2041 76 2041 112 2041 600

PDF, 265.74 KB

Download
Motion detector top unit 2.20 m Standard for KNX

EC Declaration of conformity

Item no. 2041 005 2041 01 2041 015 2041 03 2041 26 2041 27 2041 28 2041 65 2041 66 2041 67 2041 70 2041 72 2041 73 2041 74 2041 76 2041 112 2041 600

PDF, 165.18 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database