0

Motion detector top unit 1.10 m Standard for KNX System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2040 70
4010337115595
1/5
pure white matt (lacquered)
2040 72
4010337115601
1/5
anthracite (lacquered)
2040 73
4010337115571
1/5
black matt (lacquered)
2040 74
4010337115618
1/5
grey matt (lacquered)
2040 76
4010337115588
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337115595
Item no. 2040 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337115601
Item no. 2040 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337115571
Item no. 2040 73PU 1/5
PS
black matt (lacquered)
EAN 4010337115618
Item no. 2040 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337115588
Item no. 2040 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Installation on bus coupler 3.
  • Configurable for motion detection (sentinel application) or for room monitoring (detector application).
  • Evaluation of brightness during active motion detection in sentinel mode. Switching off lights when brightness threshold is exceeded.
  • Configurable number of motion impulses within one monitoring time in detection mode.
  • Digital motion detection via 2 PIR sensors.
  • Sensitivity of motion detection can be parameterised separately in steps for the PIR sectors.
  • Integrated brightness sensor for determining ambient brightness.
  • Adjustment of sensitivity via a dial on the device.
  • Indication of motion detection (permanent or only during walking test).
  • One function block can be configured.
  • Function block for the "sentinel", "sentinel with switch-off brightness" or "detector" application configurable.
  • Two output communication objects are available to the function block which are transmitted to the KNX via the switching and control commands.
  • Configurable functions: switching, staircase function, dimming value transmitter, scene auxiliary unit, temperature value transmitter, brightness value transmitter, operating mode changeover, switching with forced setting.
  • Switchover of the operating mode (OFF / AUTO / ON) during ongoing operation through local operation or via communication object through local operation at other motion detectors for KNX using pushbutton sensor for KNX or visualisation.
  • In brightness-independent operation, the function block can determine the time span after a previous movement and transmit it to the KNX via a communication object. This function allows for simple monitoring of movements,for example of persons in assisted living residences or in a retirement home.
  • Functionality of motion detection adjustable for the "sentinel" or "sentinel with switch-off brightness" application.
  • For the "sentinel" or "sentinel with switch-off brightness" applications, the device can be used as a single device, main unit or auxiliary unit.
  • Walking test function to help in planning and adjusting the PIR detection range.

Technical data

KNX mediumTP256
Mounting height up to 1.10 m
Range of detection forwardsMax. 32 m
Range to each sideMax. 19 m
Angle of detection180°
Brightness sensor
Measurement rangeapprox. 1 to 1000 lx
Protection class
System 55, Gira F100IP20
TX_44IP44
Ambient temperature-5 °C to +45 °C

Notes

  • Suitable for indoor use only.
  • The motion detector is not suitable for alarm messages in VdS-compliant alarm systems.
Datenblatt


Ausschreibungstexte


Motion detector Comfort, Standard 1.10 m
Operating instructions

Operating instructions.

Item no. 2040 .. 2050 ..

PDF, 3.09 MB

Download
Motion detector Standard 1.10 m / 2.20 m
Technical documentation

Technical documentation.

Item no. 2040 .. 2041 ..

PDF, 10.88 MB

Download
Motion detector Standard 1.10 m / 2.20 m
Product database

from ETS4.2

Item no. 2040 .. 2041 ..

ZIP, 520.27 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 265.63 KB

Download
Motion detector Comfort, Standard 1.10 m
Operating instructions

Operating instructions.

Item no. 2040 .. 2050 ..

PDF, 3.09 MB

Download
Motion detector Standard 1.10 m / 2.20 m
Technical documentation

Technical documentation.

Item no. 2040 .. 2041 ..

PDF, 10.88 MB

Download
Motion detector Standard 1.10 m / 2.20 m
Product database

from ETS4.2

Item no. 2040 .. 2041 ..

ZIP, 520.27 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 265.63 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database