0

Pushbutton sensor 3 Komfort, 1-gang for KNX System 70

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2031 112
4010337081760
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337081760
Item no. 2031 112PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Installation on bus coupler 3.
  • Safeguarded from disassembly because it is screw-fastened.
  • Two multicoloured status LEDs per operating surface.
  • Integrated temperature sensor for measuring and forwarding the ambient room temperature.
  • Rocker function or button function can be set for each operating surface.
  • Rocker function: switching, dimming, blind control, value transmitter 1 byte, value transmitter 2 bytes, and scene auxiliary unit.
  • Button function: Switching, dimming, blind control, value transmitter 1-byte, value transmitter 2-byte, scene auxiliary unit, and room temperature controller auxiliary unit.
  • Controller auxiliary unit: Operating mode switchover with normal and high priority, defined selection of an operating mode, change between different operating modes, change of presence status, setpoint adjustment.
  • Blocker for blocking individual buttons or rocker functions.
  • Alarm message displayed through all LEDs flashing.
  • Multicoloured status LED (red, green, blue) can be configured globally or separately. A superimposed function can be activated on the bus whereby the colour and display information of individual status LEDs can be modified according to priority.
  • White operating LED.
  • Operating LED ON, OFF, automatic switch-off, or switchable via object.
  • Communication object for controlling the brightness of status LEDs and operating LEDs (e.g. for reducing brightness in bedrooms at night).

Technical data

Ambient temperature-5 °C to +45 °C
Protection classIII

Notes

  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.

Scope of delivery

  • Plain inscription labels included.
Data sheet

Advertisement text

KNX pushbutton sensor 3

EC Declaration of conformity

Item no. 2021 112 2022 112 2023 112 2031 112 2032 112 2033 112 2034 112 2035 112

PDF, 301.97 KB

Download
Push button sensor 3 basic 1-2-/3-gang F100, Push button sensor 3 comfort 1-/2-/3-/4-gang F100

Operating instructions.

Item no. 2021 .. 2022 .. 2023 .. 2031 .. 2032 .. 2033 .. 2034 .. 2035 ..

PDF, 320.48 KB

Download
Push button sensor 3 comfort 1-/2-/3-/4-gang F100

Technical documentation.

Item no. 2031 .. 2032 .. 2033 .. 2034 .. 2035 ..

PDF, 1.96 MB

Download
Push button sensor 3 comfort 1-gang F100

Product database from ETS3.0d, 193 KByte.

Item no. 2031 ..

VD4, 192.26 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions