0

Gira Standard 55 cover frame with inscription space pure white matt

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
1091 27
4010337091271
1/10
2-gang horizontal
1092 27
4010337092278
1/10
2-gang vertical
1102 27
4010337102274
1/10
3-gang horizontal
1093 27
4010337093275
1/5
3-gang vertical
1103 27
4010337103271
1/5
4-gang horizontal
1094 27
4010337094272
1/5
4-gang vertical
1114 27
4010337008927
1/5
5-gang horizontal
1095 27
4010337095279
1/5
5-gang vertical
1115 27
4010337115274
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337091271
Item no. 1091 27PU 1/10
PS
2-gang horizontal
EAN 4010337092278
Item no. 1092 27PU 1/10
PS
2-gang vertical
EAN 4010337102274
Item no. 1102 27PU 1/10
PS
3-gang horizontal
EAN 4010337093275
Item no. 1093 27PU 1/5
PS
3-gang vertical
EAN 4010337103271
Item no. 1103 27PU 1/5
PS
4-gang horizontal
EAN 4010337094272
Item no. 1094 27PU 1/5
PS
4-gang vertical
EAN 4010337008927
Item no. 1114 27PU 1/5
PS
5-gang horizontal
EAN 4010337095279
Item no. 1095 27PU 1/5
PS
5-gang vertical
EAN 4010337115274
Item no. 1115 27PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.

Notes

  • Not to be used with: surface-mounted housing with flat design, surface-mounted housing.

More links

Gira Standard 55 - Range of functions in the basic installation
More

Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira Standard 55

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 327.2 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database