0

Gira E2 cover frame with inscription space anthracite

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
1091 23
4010337084044
1/10
2-gang horizontal
1092 23
4010337084099
1/10
2-gang vertical
1102 23
4010337089148
1/10
3-gang horizontal
1093 23
4010337084174
1/5
3-gang vertical
1103 23
4010337084211
1/5
4-gang horizontal
1094 23
4010337084259
1/5
4-gang vertical
1114 23
4010337084297
1/5
5-gang horizontal
1095 23
4010337084372
1/5
5-gang vertical
1115 23
4010337084334
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337084044
Item no. 1091 23PU 1/10
PS
2-gang horizontal
EAN 4010337084099
Item no. 1092 23PU 1/10
PS
2-gang vertical
EAN 4010337089148
Item no. 1102 23PU 1/10
PS
3-gang horizontal
EAN 4010337084174
Item no. 1093 23PU 1/5
PS
3-gang vertical
EAN 4010337084211
Item no. 1103 23PU 1/5
PS
4-gang horizontal
EAN 4010337084259
Item no. 1094 23PU 1/5
PS
4-gang vertical
EAN 4010337084297
Item no. 1114 23PU 1/5
PS
5-gang horizontal
EAN 4010337084372
Item no. 1095 23PU 1/5
PS
5-gang vertical
EAN 4010337084334
Item no. 1115 23PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Shatter-proof.
  • Spray-proof.
  • Frames with transparent view window for inscription.
  • Ideally suited for use in buildings in which the electrical installation must be identified and documented, for example in administrations, commercial operations, airports, companies, and hospitals.
  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Notes

  • Not to be used with: surface-mounted housing with flat design, surface-mounted housing.

Dimensions

Width80.80 mm
Height151.90 mm
Depth9.30 mm

More links

Gira E2 - Highly reduced design
More

Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Gira E2

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 329.98 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database