New

Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
| Housing, 1-gang | B 80,8 x H 80,8 x T 61,3 |
| Housing, 2-gang | B 80,8 x H 151,7 x T 61,3 |
| Housing, 3-gang | B 80,8 x H 223,2 x T 61,3 |
| Corner radius | R 0.5 |
| Width | 80.80 mm |
| Height | 223.40 mm |
| Depth | 59.20 mm |