0

Gira F100 cover frame grey matt (lacquered)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 176
4010337136026
1/10
2-gang
0212 176
4010337133667
1/10
2-gang, without crossbar
1002 176
4010337133704
1/10
3-gang
0213 176
4010337133674
1/5
4-gang
0214 176
4010337133681
1/5
5-gang
0215 176
4010337135852
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337136026
Item no. 0211 176PU 1/10
PS
2-gang
EAN 4010337133667
Item no. 0212 176PU 1/10
PS
2-gang, without crossbar
EAN 4010337133704
Item no. 1002 176PU 1/10
PS
3-gang
EAN 4010337133674
Item no. 0213 176PU 1/5
PS
4-gang
EAN 4010337133681
Item no. 0214 176PU 1/5
PS
5-gang
EAN 4010337135852
Item no. 0215 176PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 83,3 x H 83,3 x T 10,6
Cover frame 2-gB 83,3 x H 154,4 x T 10,6
Cover frame 2-g w/o cbB 83,3 x H 154,4 x T 10,6
Cover frame 3-gB 83,3 x H 225,9 x T 10,6
Cover frame 4-gB 83,3 x H 297,2 x T 10,6
Cover frame 5-gB 83,3 x H 368,5 x T 10,6
Corner radiusR 3
Biocircular plastic
Colour option: Pure white glossyat least 50%
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database