0

Gira F100 cover frame pure white matt (lacquered)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 172
4010337133506
1/10
2-gang
0212 172
4010337133513
1/10
2-gang, without crossbar
1002 172
4010337133551
1/10
3-gang
0213 172
4010337133520
1/5
4-gang
0214 172
4010337133537
1/5
5-gang
0215 172
4010337133544
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337133506
Item no. 0211 172PU 1/10
PS
2-gang
EAN 4010337133513
Item no. 0212 172PU 1/10
PS
2-gang, without crossbar
EAN 4010337133551
Item no. 1002 172PU 1/10
PS
3-gang
EAN 4010337133520
Item no. 0213 172PU 1/5
PS
4-gang
EAN 4010337133537
Item no. 0214 172PU 1/5
PS
5-gang
EAN 4010337133544
Item no. 0215 172PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 83,3 x H 83,3 x T 10,6
Cover frame 2-gB 83,3 x H 154,4 x T 10,6
Cover frame 2-g w/o cbB 83,3 x H 154,4 x T 10,6
Cover frame 3-gB 83,3 x H 225,9 x T 10,6
Cover frame 4-gB 83,3 x H 297,2 x T 10,6
Cover frame 5-gB 83,3 x H 368,5 x T 10,6
Corner radiusR 3
Biocircular plastic
Colour option: Pure white glossyat least 50%
Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database