0

Gira F300 cover frame black matt (lacquered)

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
1-gang
0211 84
4010337113508
1/10
2-gang
0212 84
4010337113553
1/10
2-gang, without crossbar
1002 84
4010337131892
1/10
3-gang
0213 84
4010337113607
1/5
4-gang
0214 84
4010337113652
1/5
5-gang
0215 84
4010337131885
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

1-gang
EAN 4010337113508
Item no. 0211 84PU 1/10
PS
2-gang
EAN 4010337113553
Item no. 0212 84PU 1/10
PS
2-gang, without crossbar
EAN 4010337131892
Item no. 1002 84PU 1/10
PS
3-gang
EAN 4010337113607
Item no. 0213 84PU 1/5
PS
4-gang
EAN 4010337113652
Item no. 0214 84PU 1/5
PS
5-gang
EAN 4010337131885
Item no. 0215 84PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 80,8 x H 80,8 x T 11,4
Cover frame 2-gB 80,8 x H 151,9 x T 11,4
Cover frame 2-g w/o cbB 80,8 x H 151,9 x T 11,4
Cover frame 3-gB 80,8 x H 223,4 x T 11,4
Cover frame 4-gB 80,8 x H 297,7 x T 11,4
Cover frame 5-gB 80,8 x H 366,0 x T 11,4
Corner radiusR 0.5
Biocircular plastic
Colour option: Pure white glossyat least 50%

Dimensions

Width80.80 mm
Depth11.40 mm
Datenblatt

Ausschreibungstexte

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database